SDAA018
December 2025
MSPM0H3216
1
Abstract
Trademarks
1
MSPM0H Hardware Design Check List
2
Power Supplies in MSPM0H Devices
2.1
Digital Power Supply
2.2
Analog Power Supply
2.3
Built-in Power Supply and Voltage Reference
2.4
Recommended Decoupling Circuit for Power Supply
3
Reset and Power Supply Supervisor
3.1
Digital Power Supply
3.2
Power Supply Supervisor
4
Clock System
4.1
Internal Oscillators
4.2
External Oscillators
4.3
External Clock Output (CLK_OUT)
4.4
Frequency Clock Counter (FCC)
5
Debugger
5.1
Debug Port Pins and Pinout
5.2
Debug Port Connection With Standard JTAG Connector
6
Key Analog Peripherals
6.1
ADC Design Considerations
7
Key Digital Peripherals
7.1
Timer Resources and Design Considerations
7.2
UART and LIN Resources and Design Considerations
7.3
I2C and SPI Design Considerations
8
GPIOs
8.1
GPIO Output Switching Speed and Load Capacitance
8.2
GPIO Current Sink and Source
8.3
High-Speed GPIOs (HSIO)
8.4
Communicate With a 1.8V/3.3V Device Without a Level Shifter
8.5
Unused Pins Connection
9
Layout Guides
9.1
Power Supply Layout
9.2
Considerations for Ground Layout
9.3
Traces, Vias, and Other PCB Components
9.4
How to Select Board Layers and Recommended Stack-up
10
Summary
11
References
8.3
High-Speed GPIOs (HSIO)
HSIO can support up to 40MHz frequency, and this speed is related to bus clock, supply voltage, and load capacitance. Users can also select the output max frequency via the DRV bit in the DIO register.