SDAA018 December 2025 MSPM0H3215 , MSPM0H3216
A clock output unit can send digital clocks from the device to external circuits or to the frequency clock counter. This feature is useful for clocking external circuitry such as an external ADC that does not have a clock source. The clock output unit has a flexible set of sources to select, and includes a programmable divider.
Figure 4-4 MSPM0H External Clock OutputAvailable clock sources for CLK_OUT:
The selected clock source can be divided by 1, 2, 4, 6, 8, 10, 12, 14, or 16 before being output to the pin or to the frequency clock counter.