SDAA018 December   2025 MSPM0H3215 , MSPM0H3216

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 MSPM0H Hardware Design Check List
  5. 2 Power Supplies in MSPM0H Devices
    1. 2.1 Digital Power Supply
    2. 2.2 Analog Power Supply
    3. 2.3 Built-in Power Supply and Voltage Reference
    4. 2.4 Recommended Decoupling Circuit for Power Supply
  6. 3 Reset and Power Supply Supervisor
    1. 3.1 Digital Power Supply
    2. 3.2 Power Supply Supervisor
  7. 4 Clock System
    1. 4.1 Internal Oscillators
    2. 4.2 External Oscillators
    3. 4.3 External Clock Output (CLK_OUT)
    4. 4.4 Frequency Clock Counter (FCC)
  8. 5 Debugger
    1. 5.1 Debug Port Pins and Pinout
    2. 5.2 Debug Port Connection With Standard JTAG Connector
  9. 6 Key Analog Peripherals
    1. 6.1 ADC Design Considerations
  10. 7 Key Digital Peripherals
    1. 7.1 Timer Resources and Design Considerations
    2. 7.2 UART and LIN Resources and Design Considerations
    3. 7.3 I2C and SPI Design Considerations
  11. 8 GPIOs
    1. 8.1 GPIO Output Switching Speed and Load Capacitance
    2. 8.2 GPIO Current Sink and Source
    3. 8.3 High-Speed GPIOs (HSIO)
    4. 8.4 Communicate With a 1.8V/3.3V Device Without a Level Shifter
    5. 8.5 Unused Pins Connection
  12. 9 Layout Guides
    1. 9.1 Power Supply Layout
    2. 9.2 Considerations for Ground Layout
    3. 9.3 Traces, Vias, and Other PCB Components
    4. 9.4 How to Select Board Layers and Recommended Stack-up
  13. 10Summary
  14. 11References

UART and LIN Resources and Design Considerations

The MSPM0H series of microcontrollers include Universal Asynchronous Receiver-Transmitter (UART). As shown in Table 7-3, UART0 through UART7 support the LIN, DALI, IrDA, ISO7816 Manchester Coding function.

Table 7-3 UART Features
UART FeaturesUART ExtendUART Main (Low-Power Mode Support)UART Main
InstancesUART0, UART7 UART1, UART2 UART3-UART6
Active in Stop and Standby ModeYesYes-
Separate transmit and receive FIFOsYesYesYes
Support hardware flow controlYesYesYes
Support 9-bit configurationYesYesYes
Support LIN modeYes--
Support DALIYes--
Support IrDAYes--
Support ISO7816 smart cardYes--
Support Manchester codingYes--

The MSPM0H UART module can support up to 10MHz baud date in Power Domain1 for almost all UART applications.

Table 7-4 MSPM0H UART Specifications
PARAMETERSTEST CONDITIONSMINTYPMAXUNIT
fUART UART input clock frequency 32 MHz
fBITCLK BITCLK clock frequency(equals baud rate in MBaud) 3 MHz

The MSPM0H UART module can support up to 3MHz baud date, this can support almost all UART applications.

Local Interconnect Network (LIN) is a commonly used low-speed network interface that consists of a commander node communicating with multiple remote responder nodes. Only a single wire is required for communication and is commonly included in the vehicle wiring harness.

The TLIN1021A-Q1 transmitter supports data rates up to 20kbps. The transceiver controls the state of the LIN bus by the TXD pin and reports the state of the bus on the open-drain RXD output pin. The device has a current-limited wave-shaping driver to reduce electromagnetic emissions (EME).

The TLIN1021A-Q1 is designed to support 12V applications with a wide input voltage operating range. The device supports low-power sleep mode and wake-up from low-power mode over LIN, the WAKE pin, or the EN pin. The device allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that can be present on a node through the TLIN1021A-Q1 INH output pin. Figure 7-1 shows a typical interface implemented using the TI TLIN1021A LIN transceiver.

 Typical LIN TLIN1021A TransceiverFigure 7-1 Typical LIN TLIN1021A Transceiver

Only a single wire is required for communication and is commonly included in the vehicle wiring harness. Figure 7-2 and Figure 7-3 show typical interfaces implemented using the TI TLIN1021A LIN transceiver. For more information, refer to the TLIN1021A-Q1 Fault-Protected LIN Transceiver with Inhibit and Wake data sheet.

 Typical LIN Application (Commander) With
                    MSPM0HFigure 7-2 Typical LIN Application (Commander) With MSPM0H
 Typical LIN Application (Responder) With
                    MSPM0HFigure 7-3 Typical LIN Application (Responder) With MSPM0H