SDAA048 July 2025 DRV8376 , DRV8378
Temperature variations exacerbate gain error through the temperature coefficient of the internal gain network of the CSA (typically 20ppm/°C) and external components, such as PCB traces or shunt resistors (50–200ppm/°C). Over the operating range of -40°C to +150°C of the DRV8376, even a low temperature coefficient can result in noticeable drift. For instance, a 20ppm/°C drift over a 100°C range causes a 0.2% gain error, which can translate to measurable errors in the SOx output, impacting system reliability in harsh environments such as automotive or industrial settings.