SDAA048 July   2025 DRV8376

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Advantages and Challenges of Low-Side Current Sensing with DRV8376
    1. 2.1 Advantages of Low Side Current Sensing
      1. 2.1.1 Low Common Mode Voltage
      2. 2.1.2 Cost Effectiveness
    2. 2.2 Challenges of Low side Current Sensing
      1. 2.2.1 Gain Error
      2. 2.2.2 Temperature Drift
  6. 3DRV8376 Current Sense Amplifier (CSA) Architecture
    1. 3.1 Gain Error vs Temperature
    2. 3.2 Calibration Methods
  7. 4Summary
  8. 5References

Low Common Mode Voltage

In low-side sensing, the voltage across the sense element is near ground potential, resulting in a low common-mode voltage (typically < 1V). This eliminates the need for high common-mode rejection ratio (CMRR) amplifiers, which are essential in high-side sensing where common-mode voltages can reach the motor supply (for example, 24V or 48V). The DRV837x’s internal CSAs are optimized for this low common-mode environment, enabling the use of simpler, lower-cost amplifier designs with high accuracy, as the SOx outputs (V_SOx = I_SENSE × G_CSA + VREF/2) are referenced to a stable VREF pin.