SDAA048 July 2025 DRV8376 , DRV8378
Low-side current sensing, as implemented in the DRV8376 integrated current-sense amplifier (CSAs), is a widely adopted approach for monitoring phase currents in brushless DC (BLDC) motor drives. This configuration uses an integrated sense FET based method, offering distinct advantages for cost-sensitive and high-performance motor control applications. However, the application is also susceptible to specific error sources, notably gain error and temperature drift, which must be addressed to verify precision. This section outlines the key benefits of low-side sensing with the DRV8376 and the challenges that require careful calibration methods.