SDAA067 August   2025 DP83826AE , DP83826AI , DP83826E , DP83826I

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Difference Between DP83826x and DP83826Ax
    1. 2.1 Fast Link-Drop (FLD) Strap Configuration
      1. 2.1.1 Basic Mode
      2. 2.1.2 Enhanced Mode
    2. 2.2 EMC Performance
  6. 3Summary
  7. 4References

Fast Link-Drop (FLD) Strap Configuration

The DP83826x and DP83826Ax supports an enhanced link-drop mechanism, also called fast link-drop (FLD), which shortens the observation window for determining a link. There are multiple ways of determining the link status, which can be enabled or disabled based on user preference.