SDAA067 August 2025 DP83826AE , DP83826AI , DP83826E , DP83826I
In DP83826x BASIC mode, fast link-drop is enabled by default. Fast link-drop is enabled for RX Error and Signal and Energy Loss Count.
In DP83826Ax BASIC mode, fast link-drop is still enabled by default. Additional FLD mechanisms in BASIC mode can be determined by Strap11 as shown in Table 2-1.
| Strap Configuration | RX Error Count | MLT3 Error Count | Low SNR Threshold | Signal and Energy Loss | Descrambler Link Loss |
|---|---|---|---|---|---|
| Strap 11 = Low (default) | Enabled | Enabled | Disabled | Enabled | Disabled |
| Strap 11 = High | Disabled | Disabled |
For both DP83826x/DP83826Ax, additional configuration can be programmed using the Control Register 3 (CR3, register address 0x000B). Bits[3:0] and bit[10] allow for various FLD conditions to be enabled.