SDAA075 October   2025 CC2340R5

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 CC2340R5
    2. 1.2 DRV8329A
    3. 1.3 BLDC Motor
  5. 2BLDC Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 DRV8329AEVM Settings
    2. 2.2 Connection Diagram
  6. 3Running the Example
    1. 3.1 Dependencies
    2. 3.2 Loading Firmware
    3. 3.3 Motor Connection Test
    4. 3.4 BLDC Motor Hall Sensored Trap Operation With Bluetooth® LE
      1. 3.4.1 SimpleLink™ Connect Phone Application
  7. 4Firmware Design
    1. 4.1 Code Flow Description
    2. 4.2 Customized TI Drivers
      1. 4.2.1 PWM
      2. 4.2.2 ADCBuf
      3. 4.2.3 Power
    3. 4.3 Application Events
    4. 4.4 Commutation Table
    5. 4.5 Motor Acceleration
    6. 4.6 ADC Operations
    7. 4.7 Spin Detect Feature
    8. 4.8 Reporting Statistics
    9. 4.9 Bluetooth® LE Stack
  8. 5Tests and Results
  9. 6Summary
  10. 7References

Summary

This application note has fully defined a BLDC motor hall effect sensor trap implementation using the SimpleLink CC2340R5 and DRV8329A. A description of the necessary hardware connections and MCU programming instructions have been provided so that users are empowered to operate the out-of-box demonstration. Test results have been provided to confirm the stability and robustness of the implementation. The source code is freely accessible and the code flow has been detailed so that developers are familiar with how the project works and are enabled to further modify the project to fit unique application requirements. Readers are encouraged to post to the E2E forum concerning any additional questions Texas Instruments, or support needs that pertain to these resources provided.