SDAA075 October   2025 CC2340R5

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 CC2340R5
    2. 1.2 DRV8329A
    3. 1.3 BLDC Motor
  5. 2BLDC Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 DRV8329AEVM Settings
    2. 2.2 Connection Diagram
  6. 3Running the Example
    1. 3.1 Dependencies
    2. 3.2 Loading Firmware
    3. 3.3 Motor Connection Test
    4. 3.4 BLDC Motor Hall Sensored Trap Operation With Bluetooth® LE
      1. 3.4.1 SimpleLink™ Connect Phone Application
  7. 4Firmware Design
    1. 4.1 Code Flow Description
    2. 4.2 Customized TI Drivers
      1. 4.2.1 PWM
      2. 4.2.2 ADCBuf
      3. 4.2.3 Power
    3. 4.3 Application Events
    4. 4.4 Commutation Table
    5. 4.5 Motor Acceleration
    6. 4.6 ADC Operations
    7. 4.7 Spin Detect Feature
    8. 4.8 Reporting Statistics
    9. 4.9 Bluetooth® LE Stack
  8. 5Tests and Results
  9. 6Summary
  10. 7References

Firmware Design

Now that the default BLDC motor project is running as intended, the firmware is further analyzed.