SDAA081 September   2025 DP83825I

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Troubleshooting the Application
    1. 2.1 Schematic Checklist
    2. 2.2 Device Health Checks
      1. 2.2.1 Voltage Checks
      2. 2.2.2 Probe the RESET_N Signal
      3. 2.2.3 Probe RBIAS
      4. 2.2.4 Probe the XI Clock
      5. 2.2.5 Probe the Strap Pins During Initialization
      6. 2.2.6 Probe the Serial Management Interface (MDC, MDIO)
        1. 2.2.6.1 Read and Check Register Values
    3. 2.3 MDI Health Checks
      1. 2.3.1 Magnetics
      2. 2.3.2 Probe the MDI Signals
      3. 2.3.3 Check the Link Quality
      4. 2.3.4 Compliance
    4. 2.4 RMII Health Check
    5. 2.5 Loopback and PRBS
      1. 2.5.1 Loopback Modes
      2. 2.5.2 Transmitting and Receiving Packets with the MAC
      3. 2.5.3 Transmitting and Receiving Packets with BIST
  6. 3Summary
  7. 4References

Probe the Serial Management Interface (MDC, MDIO)

The Serial Management Interface (SMI) can be useful in providing status fields during a debug. Make sure the MDIO line has a pull up resistor to VDDIO as this pin is an open-drain to the PHY. When idle, the voltage needs to be VDDIO. Make sure the SMI access uses the following sequence:

 SMI Read Operation Figure 2-5 SMI Read Operation
 SMI Write Operation Figure 2-6 SMI Write Operation