SDAA081 September   2025 DP83825I

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Troubleshooting the Application
    1. 2.1 Schematic Checklist
    2. 2.2 Device Health Checks
      1. 2.2.1 Voltage Checks
      2. 2.2.2 Probe the RESET_N Signal
      3. 2.2.3 Probe RBIAS
      4. 2.2.4 Probe the XI Clock
      5. 2.2.5 Probe the Strap Pins During Initialization
      6. 2.2.6 Probe the Serial Management Interface (MDC, MDIO)
        1. 2.2.6.1 Read and Check Register Values
    3. 2.3 MDI Health Checks
      1. 2.3.1 Magnetics
      2. 2.3.2 Probe the MDI Signals
      3. 2.3.3 Check the Link Quality
      4. 2.3.4 Compliance
    4. 2.4 RMII Health Check
    5. 2.5 Loopback and PRBS
      1. 2.5.1 Loopback Modes
      2. 2.5.2 Transmitting and Receiving Packets with the MAC
      3. 2.5.3 Transmitting and Receiving Packets with BIST
  6. 3Summary
  7. 4References

Introduction

The DP83825 is a low power 10/100Mbps Ethernet physical layer transceiver with an ultra-small form factor supporting Wake-on-Lan (WoL) and Energy Efficient Ethernet (EEE). The device includes hardware bootstraps to configure auto negotiation, and a programmable hardware interrupt pin.

Figure 1-1 is a high-level diagram of a typical DP83825 application.

 DP83825 Application
                    Diagram Figure 1-1 DP83825 Application Diagram

The DP83825 connects between an Ethernet MAC and the media through MDI. The connection to the media is typically through magnetics and a connector such as an RJ-45.