SDAA081 September   2025 DP83825I

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Troubleshooting the Application
    1. 2.1 Schematic Checklist
    2. 2.2 Device Health Checks
      1. 2.2.1 Voltage Checks
      2. 2.2.2 Probe the RESET_N Signal
      3. 2.2.3 Probe RBIAS
      4. 2.2.4 Probe the XI Clock
      5. 2.2.5 Probe the Strap Pins During Initialization
      6. 2.2.6 Probe the Serial Management Interface (MDC, MDIO)
        1. 2.2.6.1 Read and Check Register Values
    3. 2.3 MDI Health Checks
      1. 2.3.1 Magnetics
      2. 2.3.2 Probe the MDI Signals
      3. 2.3.3 Check the Link Quality
      4. 2.3.4 Compliance
    4. 2.4 RMII Health Check
    5. 2.5 Loopback and PRBS
      1. 2.5.1 Loopback Modes
      2. 2.5.2 Transmitting and Receiving Packets with the MAC
      3. 2.5.3 Transmitting and Receiving Packets with BIST
  6. 3Summary
  7. 4References

Probe the RESET_N Signal

The reset functionality on DP83825 is active low. This pin has a weak internal pull-up resistor to provide a default state if left unconnected or not driven externally.

Confirm that the controller is not driving the RESET_N signal low. Otherwise, the device can be held in reset state, and does not respond to register commands nor can link up.