SDAA183 December   2025 CC2340R5

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 CC2340R5
    2. 1.2 Seven Segment LCD
  5. 2Hardware Setup
    1. 2.1 LCD Schematic
    2. 2.2 CC2340R5 Connection Diagram
  6. 3Running the Example
    1. 3.1 Dependencies
    2. 3.2 Loading Firmware
  7. 4Firmware Design
    1. 4.1 Code Description
    2. 4.2 Timer ISRs
      1. 4.2.1 lightUpdateHandler
      2. 4.2.2 lcdUpdateHandler
      3. 4.2.3 tempUpdateHandler
    3. 4.3 Hardware Callbacks
      1. 4.3.1 deltaNotificationFxn
      2. 4.3.2 gpioButtonFxn
  8. 5Tests and Results
  9. 6Summary
  10. 7References

Firmware Design

Now the firmware itself will be further analyzed, pertaining to the CC2340R5 on-chip peripherals and code definitions which are used to modify interactions with the LCD.