SDAA183 December   2025 CC2340R5

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 CC2340R5
    2. 1.2 Seven Segment LCD
  5. 2Hardware Setup
    1. 2.1 LCD Schematic
    2. 2.2 CC2340R5 Connection Diagram
  6. 3Running the Example
    1. 3.1 Dependencies
    2. 3.2 Loading Firmware
  7. 4Firmware Design
    1. 4.1 Code Description
    2. 4.2 Timer ISRs
      1. 4.2.1 lightUpdateHandler
      2. 4.2.2 lcdUpdateHandler
      3. 4.2.3 tempUpdateHandler
    3. 4.3 Hardware Callbacks
      1. 4.3.1 deltaNotificationFxn
      2. 4.3.2 gpioButtonFxn
  8. 5Tests and Results
  9. 6Summary
  10. 7References

Dependencies

The code project supplied on the SimpleLink Low Power F3 Demos GitHub uses SimpleLink F3 SDK v9.11.0.18, SysConfig v1.23.2, and the TI CLANG v4.0.3 compiler. Ensure that all of these dependencies are installed on your machine before attempting to import the project into Code Composer Studio (CCS) v20 or later. For more examples for setting up your environment, refer to these SimpleLink Academy Labs. Note that users are responsible for migrating and supporting any dependency versions not listed above.

 CCS PropertiesFigure 3-1 CCS Properties