SDAA183 December   2025 CC2340R5

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 CC2340R5
    2. 1.2 Seven Segment LCD
  5. 2Hardware Setup
    1. 2.1 LCD Schematic
    2. 2.2 CC2340R5 Connection Diagram
  6. 3Running the Example
    1. 3.1 Dependencies
    2. 3.2 Loading Firmware
  7. 4Firmware Design
    1. 4.1 Code Description
    2. 4.2 Timer ISRs
      1. 4.2.1 lightUpdateHandler
      2. 4.2.2 lcdUpdateHandler
      3. 4.2.3 tempUpdateHandler
    3. 4.3 Hardware Callbacks
      1. 4.3.1 deltaNotificationFxn
      2. 4.3.2 gpioButtonFxn
  8. 5Tests and Results
  9. 6Summary
  10. 7References

Running the Example

The following sections will discuss the LP-EM-CC2340R5 firmware project dependencies, along with importing the project in CCS, building code, and loading images onto the CC2340R5 device.