SDAA249
January 2026
AMC3330-Q1
,
INA148-Q1
,
TPS61170-Q1
,
TPSI2240-Q1
1
Abstract
Trademarks
1
Introduction
1.1
Background
1.2
Operation Principle
2
Hardware Design
2.1
Solid State Relay (SSR)
2.2
Resistors
2.2.1
Minimum Resistance
2.2.2
Maximum Resistance
2.2.3
Resistance Ratio
2.3
Bias Supply
2.4
Amplifier
2.4.1
MCU on the Low Voltage Side
2.4.2
MCU on the AC Side
3
Software Design
3.1
Settling Time
3.2
SSR Sequence
3.3
Voltage Threshold
3.4
Moving Average
3.5
Plausibility Check
3.6
Control Scheme Summary
4
Simulation Results
4.1
Settling Time
4.2
Input Voltage Range
4.3
Plausibility Check
4.4
Accuracy
4.5
Influence of the Y Capacitor
5
Summary
6
References
6
References
Texas Instruments,
A Comparative Analysis of Insulation Monitoring Device (IMD) Architectures in Bidirectional Onboard Chargers
, technical white paper.
Texas Instruments,
TPSI2240-Q1 1200V, 50mA, Automotive Isolated Switch
, datasheet.
Texas Instruments,
Isolated Bias Power Supply Architecture for HEV and EV Onboard Chargers
, technical white paper.
Texas Instruments,
Isolated Bias Power Supply Architecture for HEV/EV HVLV DCDC Converters
, technical white paper.
Texas Instruments,
TPS61170-Q1 1.2A High-Voltage Boost Converter in 2mm × 2mm SON Package
, datasheet.
Texas Instruments,
TLC555-Q1 Used as a Positive and Negative Charge Pump
, application report.
Texas Instruments,
INA148-Q1 ±200V Common-Mode Voltage Difference Amplifier
, datasheet.
Texas Instruments,
AMC3330-Q1 Automotive, Precision, ±1V Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter
, datasheet.
Texas Instruments,
TIDA-010985 Reference Design
, tool.