SDAA271 August   2026 LM339LV-Q1 , LM4060-Q1 , MSPM0G1507 , MSPM0G3218-Q1 , MSPM0G3507 , MSPM0G3519 , MSPM0L2117 , MSPM0L2228 , TPS388R0-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to Functional Safety Voltage Monitoring requirements for MSPM0
  5. 2Functional Safety External Voltage Monitoring Recommendations
    1. 2.1 MSPM0 VCORE and VDD recommended requirements
    2. 2.2 Voltage Monitor Approaches
      1. 2.2.1 Voltage Supervisor - Multichannel Channel
      2. 2.2.2 Discrete Approach
  6. 3Summary
  7. 4References

Voltage Supervisor - Multichannel Channel

A voltage supervisor is a device that monitors or “supervises” a voltage rail within a system. When the monitored voltage rail, in our case, the VDD and VCore rails, falls below or rises above a predetermined threshold voltage, the supervisor will assert a signal that can enable, disable, or reset another device.
In the figure below, we show a system that uses a TPS388RX-Q1 to monitor the VCORE pin in the MSPM0.
Figure 2-1 2 Channel Voltage Supervisor for VDD and VCORE Monitoring

The TPS388RX-Q1 is a 2-to-8-channel window supervisor IC. This high-accuracy multichannel voltage supervisor is designed for systems that operate on low-voltage supply rails and have narrow supply tolerance margins.

For monitoring the MSPM0 VDD and VCORE rails, the 2-channel variant TPS388R02M01RTERQ1 (Preview) is available for sampling by contacting TI directly. Please note that this device has not yet been released to market yet.

Table 2-2 TPS388R02M01RTERQ1 Device Setting

Device

MON1

MON2

MON3

MON4

MON5

MON6

MON7

MON8

TPS388R02M01RTERQ1

(Preview)

UVHF: 1.285VUVHF:

N/A

N/A

N/A

N/A

N/A

N/A

N/A

OVHF: 1.405OVHF:3.58V
Key Advantages
  • No External Resistors Required: The TPS388R02M01RTERQ1 sets overvoltage and undervoltage reset thresholds internally, eliminating the need for external resistors. This optimizes overall accuracy, reduces cost and board space, and improves reliability in safety critical systems and making it fully capable of meeting MSPM0 VCORE and VDD recommended requirements.

  • Industry-Leading Threshold and Hysteresis Accuracy: The TPS388RX-Q1 delivers ±7.5 mV threshold accuracy across the full –40°C to +125°C temperature range. The TPS388RX-Q1 enables tight margin monitoring of low voltage supply rails. It's critical for microcontrollers like the MSPM0 that operate with narrow voltage tolerances.

  • Low Current Consuption at MONx channel: Each MON channel offers different scaling options; to meet the VCORE rail sinking current requirement, MON2 is configured at ×1 scale.

  • Integrated Glitch Immunity & Noise Filtering:Internal glitch immunity and noise filters eliminate the need for external RC components, preventing false resets caused by power transients. A per-channel debounce filter is available and is pre-configured to 51.2 µs for the TPS388R02M01RTERQ1.

Please see the worst case analysis for VDD and VCORE monitoring in below:

VCore Abs Max Limit

MON2 Threshold Settings for TPS388R02M01RTERQ1

Worst case analysis

Undervoltage (UV) Limit=1.27V

UV threshold (UV_HF)=1.285V

UV_HF_Min= 1.285V-7.5mV = 1.278V

Overvotlage (OV) Limit=1.42

OV threshold (OV_HF)=1.405V

OV_HF_Max= 1.405V + 7.5mV= 1.413V

For ASIL-B level requirements, theTPS388C0-Q1, a multichannel device integrating a window monitor reset IC with a window watchdog is also recommended as a complementary solution. Both the TPS388RX-Q1 and TPS388C0-Q1 share the same package and include comprehensive Functional Safety Compliance documentation, helping designers determine the optimal implementation approach for their systems.