SDAA281 July   2026 BQ34Z100-R2

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Minimum Parameters
    1. 2.1  Design Capacity
    2. 2.2  Design Voltage
    3. 2.3  Design Energy
    4. 2.4  Load Mode
    5. 2.5  Load Select
    6. 2.6  Cell Charging Voltage TX-TY
    7. 2.7  Number of Series Cell
    8. 2.8  Flash Update OK Cell Voltage
    9. 2.9  Cell Terminate Voltage
    10. 2.10 Taper Current
    11. 2.11 DSG Current Threshold
    12. 2.12 CHG Current Threshold
    13. 2.13 Quit Current Threshold
    14. 2.14 ChemID
  6. 3 Learning Cycle
  7. 4 Calibration
    1. 4.1 Current Calibration
    2. 4.2 Voltage Calibration and Voltage Divider
    3. 4.3 CC Offset Routine
  8. 5 Scaling
  9. 6 Additional Key Parameters and Features
    1. 6.1 OCV Wait Time
    2. 6.2 SOH Load I
    3. 6.3 Voltage Divider Parameter
    4. 6.4 RA Table Limiters
    5. 6.5 T Rise and T Time Constant
    6. 6.6 Auto Calibration
    7. 6.7 Smoothing
    8. 6.8 Sealed SRECs
  10. 7 Hardware
    1. 7.1 VEN Pin
    2. 7.2 Thermistor
    3. 7.3 Sense Resistor
    4. 7.4 Voltage Divider Calculation
    5. 7.5 LEDs
  11. 8 Chemistries
    1. 8.1 LFP
    2. 8.2 NiMH/NiCd
  12. 9 Debugging
  13. 10G1
  14. 11Reference Design
  15. 12Summary
  16. 13References

Cell Terminate Voltage

Cell Terminate Voltage must be configured to be the voltage level of a single cell in the battery pack when the battery is empty. Or the single cell voltage when SOC = 0%. This is typically documented in the cell datasheet. For example, for a 2s3p pack with a pack terminate voltage of 2000mV, Cell Terminate Voltage is 1000mV.