SDAA281 July 2026 BQ34Z100-R2
Design Capacity is the capacity of the entire pack in mAh. This can be calculated by multiplying the capacity of a single cell by the number of cells in parallel for the entire pack. For example, for a 3s2p pack, where the capacity of a single cell is 1000mAh, the Design Capacity for this pack is 2000mAh, assuming there is a Curr Scale value of 1.
Design Capacity = [(capacity of a single cell) × (number of cells in parallel)]/Curr Scale