SDAA281 July 2026 BQ34Z100-R2
Design Voltage is the voltage for a single cell in the pack in mV. For example, for a 3s2p pack, where the Voltage of a single cell is 1000mV, and the Design Capacity for this pack is 2000mAh, assuming you have a Volt Scale value of 1, the Design Voltage for this pack is 1000mV.
Design Voltage = (Voltage of a single cell)/ Volt scale