SDAA281 July 2026 BQ34Z100-R2
Configuring all critical parameters and understanding the features of BQ34z100-R2 is only one piece of creating the golden image for cells. Once the initial parameters are configured, verification testing must be done that replicates the end application as closely as possible. Finer tuning can be required to reach 1% SOC accuracy.