SDAA281 July 2026 BQ34Z100-R2
The VEN pin is unique to BQ34z100. The primary function is to turn on and off the voltage divider when needed. The BQ34z100 periodically drives the FET used to enable and disable the external voltage divider when voltage measurements are needed, through the VEN pin. The secondary function is to detect 2.5V. When 2.5V is detected on the VEN pin, the gauge is notified to switch the external LEDs on or off.