SDAA378 August 2026 ADS125H18
Testing was performed to verify OWCS operation using the ADS125H18 evaluation module (EVM). The ADS125H18 EVM is a platform for evaluating the functionality and performance of the ADS125H18. The ADS125H18EVM-PDK eases the evaluation of the device with hardware, software, and computer connectivity through the universal serial bus (USB) interface. Figure 2-20 shows the ADS125H18 EVM.
Figure 2-20 ADS125H18EVM Board ImageThe following ADC and EVM conditions were used to perform the OWCS verification: