SDAA401 June 2026 ISOW1050 , ISOW3080 , ISOW6441 , ISOW6442 , ISOW6442-Q1
Proper capacitor stacking maintains low impedance across wide frequency bands:
The correct order: Smallest → Largest, Closest → Farthest from the device under test (DUT):
Refer to capacitance banks [(C27, C25, C22) and (C28, C29, C30)] placement in Figure 2-1. The order is crucial because each mm of PCB trace between capacitor and IC adds ≅1nH of series inductance. By placing large 10µF capacitors closest to the IC and small 100nF capacitors farthest from the IC, this inverts the impedance profile and results in poor HF noise shunting. For applications targeting lower supply ripple, increasing the bulk capacitor from the standard 10µF to 22µF or 47µF helps to improve supply ripple.