SDAA401 June 2026 ISOW1050 , ISOW3080 , ISOW6441 , ISOW6442 , ISOW6442-Q1
Ferrite beads attenuate and block formation of large common-mode current loops. While FBs separate out the device from the rest of the PCB, all the power and ground planes before and after FBs must stay separated all through the PCB. This prevents alternate common-mode current loops from forming, which are created through capacitive coupling between the planes, bypassing FBs. Even 0.1pF of parasitic capacitance between copper pours on opposite sides defeats the purpose of a ferrite bead. Figure 2-2 highlights the keep-out zones that separate the inner and outer planes with a good amount of space between them.
Figure 2-2 Layout Reference From the
ISOW1050DWEEVM Board Showcasing KOZThe ISOW6441, ISOW3080, ISOW1050 evaluation board shows deliberate gaps in the copper pour on both the top and bottom layers. This is an intentional keep-out zone to avoid parasitic capacitance.