SDAA489 August 2026 TMCS2100-Q1
| Design Parameter | Recommended Value | Impacts |
|---|---|---|
| Bus bar to sensor PCB distance | 3-11mm | Keeps SNR high while limiting displacement error; farther distances reduce field strength |
| Sensor placement | Devices placed within 1-2mm of bus bar edge | Maximizes field |
| PCB copper under sensor | Cut‑out (no solid plane) | Copper plane adds significant phase error; cut‑out reduces amplitude/phase error over frequency |
| Conductor proximity | Minimum of 15mm away | Surrounding conductors add phase shifts and amplitude errors; physical separation minimizes this impact |
| Gain 2 headroom | Characterized Gain 2 < 16128 | Increases margin for frequency‑compensation circuitry |