SDAA489 August   2026 TMCS2100-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Quick-Start Design Checklist
  6. 3Bus Bar Design
    1. 3.1 Straight Bus Bar
    2. 3.2 Bus Bars with a Bend
  7. 4Surrounding Conductors / Magnetic Materials
    1. 4.1 Straight Bus Bar
    2. 4.2 Bus Bars with a Bend
    3. 4.3 Ambient Fields
  8. 5PCB Cutouts
  9. 6Device Placement
    1. 6.1 Field Strength
      1. 6.1.1 Distance from Bus Bar to Sensor
      2. 6.1.2 Sensor-to-Sensor Spacing
      3. 6.1.3 Full-Scale Range and Device Gain Variants
        1. 6.1.3.1 Device Gain Variants
        2. 6.1.3.2 Full-Scale Range
        3. 6.1.3.3 Plot Similarities
      4. 6.1.4 Gain Considerations
  10. 7Simulation Tools
    1. 7.1 DC Simulation Tool
    2. 7.2 AC Simulation Tool
  11. 8Characterization Requirements
  12. 9References

Introduction

The TMCS2100-Q1 Hall-effect current sensor offers industry-leading performance for ambient current sensing applications, but realizing this performance in a system requires careful attention to PCB layout, mechanical design, and device placement. This application note provides practical design guidelines based on electromagnetic simulation to help you minimize measurement errors across your frequency range of interest.

The TMCS2100-Q1 operates as a paired-device system where primary and secondary sensors work together to minimize crosstalk and phase errors. Unlike traditional current sensors, the TMCS2100-Q1 is sensitive to its mechanical position relative to the current-carrying bus bar—a characteristic that demands planning during the design phase.

This document focuses on three critical design areas: bus bar geometry effects, surrounding conductor material interactions, and sensor placement optimization. The analysis covers both DC and AC operating conditions, though the frequency-dependent effects become increasingly important in AC systems operating above a few hundred hertz.