SDAA502 August 2026 TMCS2100-Q1
This method characterizes each bus bar individually by energizing one phase at a time and measuring all three TMCS2100-Q1 sensor responses (\). The nine measured sensitivities form a crosstalk matrix from which the amplitude error under balanced three-phase operation is calculated mathematically, without ever applying all three phases simultaneously. This approach is practical for production stations where only a single-phase DC current source is available, and also yields detailed per-phase diagnostic information that applying a simultaneous three-phase signal does not. Additionally, the crosstalk matrix produced by this method can be used in application firmware to remove residual crosstalk at run time, providing higher accuracy than Gain 2 calibration alone (see Section 2.3.5).