SDAA502 August 2026 TMCS2100-Q1
| Item | Requirement |
|---|---|
| Single-phase current source | Adjustable AC or DC current source capable of producing current at least 10% of the FSR |
| Phase-switching fixture | Relay matrix or manual patch panel to route current to each bus bar in sequence; non-energized phases must be open during each test |
| Reference current sensor | One sensor used in series with the source; measurement accuracy ≤ 0.1 % |
| TMCS2100-Q1 programming interface | I²C access to all TMCS2100-Q1 devices |