SDAA511 September 2026 OPA192 , PGA855
Figure 2-4 shows a typical current sensing topology. For a low common-mode-voltage current signal, a PGA or INA may be used directly for sensing the current signal. For an over-36V common-mode-voltage current signal, a discrete buffer and difference op amp (difference op amp, INA, or PGA) are mostly used instead.
Figure 2-4 Typical Current Sensing
TopologyThe buffer and PGA are the same as above. The difference op amp and INA (Table 2-2) can be selected as shown in Table 2-2.
| PN | Key Feature |
|---|---|
| INA597 | Input voltage -54~+54V, 2Mhz, input impedance = 12k ohm, CMRR=94dB, En=6uVpp, THD+N=6.6ppm, offset drift=1.4uV/°C, gain drift=0.25ppm/°C |
| INA592 | Input voltage -54~+54V, 2Mhz, input impedance = 24k ohm, CMRR=94dB, En=6uVpp, THD+N=6.6ppm, offset drift=0.7uV/°C, gain drift=0.2ppm/°C |
| INA149 | Input voltage -275~+275V, 0.5Mhz, input impedance = 200k ohm, CMRR=100dB, En=20uVpp, offset drift=0.7uV/°C, gain drift=0.2ppm/°C |
| INA851 | 36V, 22Mhz, 37V/us, Ib=5nA(typ), CMRR=96dB(gain=1), THD+N=3.5ppm, En=12uVpp Input Offset drift=5uV/°C, output offset drift=5uV/°C, gain drift=35ppm/°C (gain>1) |
| INA823 | 36V, 1.9Mhz, 32V/us, Ib=1.2nA(typ), CMRR=110dB(gain=1), En=0.4uVpp Input Offset drift=0.2uV/°C, output offset drift=1uV/°C, gain drift=12ppm/°C (gain>1) |
| INA818 | 36V, 2Mhz, 0.9V/us, Ib=0.15nA(typ), CMRR=105dB(gain=1), En=2.6uVpp Input Offset drift=0.4uV/°C, output offset drift=5uV/°C, gain drift=35ppm/°C (gain>1) |
| INA821 | 36V, 4.7Mhz, 2V/us, Ib=0.15nA(typ), CMRR=105dB(gain=1), En=2.5uVpp Input Offset drift=0.1uV/°C, output offset drift=5uV/°C, gain drift=35ppm/°C (gain>1) |