SDAA511 September 2026 OPA192 , PGA855
When the current signal range is at the nA or pA level, the current leakage of the sensing path buffer needs to be at the fA level; otherwise, the measuring accuracy will be greatly affected. For fA-leakage op amps, Table 2-3 can be used:
| PN | Key Feature |
|---|---|
| OPA928 | 36V, 2.5Mhz, 5V/us, Ib=1fA(typ), CMRR=120dB, THD+N=12ppm,
En=1.4uVpp Offset drift=0.1uV/°C |
| LMP7721 | 5.5V, 17Mhz, 10V/us, Ib=3fA(typ), CMRR=100dB, THD+N=7ppm, Offset drift=1.5uV/°C |
| LMC608x | 15.5V, 1.3Mhz, 1.5V/us, Ib=10fA(typ), CMRR=85dB,
THD+N=2000ppm, Offset drift=1uV/°C |