SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ
When this module transmits information onto the bus, the module can monitor the bus to verify that the transmitted information is appearing as expected on the bus. If the expected values are not read back from the bus, the hardware can flag the error and signal an interrupt to the CPU. This feature must be enabled and configured in software.