SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ
The FSI module supports detection of ECC framing error conditions. The module supports a 16-bit or 32-bit ECC computation module in both transmitter and receiver mode. In transmit mode, software can configure the FSI registers to compute the ECC value on the data in transmit buffer and include the data as part of the transmit frame in receive mode. Software can feed the ECC module with received data and ECC value to detect and autocorrect single bit errors in data or detect multibit errors in received data and invalidate the received data.