SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
There is a bit in the Flash Wrapper operation configuration register which allows the ECC generation logic to be bypassed and data written explicitly to special data registers to be used as ECC data. This configuration bit takes effect for program operations. This bit allows ECC data to be controlled for diagnostic purposes.
Refer to the Flash API reference guide for more information on using the Fapi_DataAndEcc programming mode, which allows providing non-auto-generated ECC.