SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ
A stack overflow in a safety application generally produces a catastrophic software crash resulting from data corruption, lost return addresses, or both. Hence, detecting an impending stack overflow is important. When properly configured, the capability exists on the TMS320F28P55x MCU device family for runtime detection of a stack overflow before the overflow occurs. For more information, refer to Online Stack Overflow Detection on the TMS320C28x DSP. Detection of an impending stack overflow triggers a maskable interrupt. The programmed error response and any necessary software requirements are defined by the system integrator.