SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ
EALLOW (CPU, DMA) and MEALLOW (CLA) protection enables write access to emulation and other protected registers. CPU (CLA) can set this bit using EALLOW (MEALLOW) instruction and cleared using EDIS (MEDIS) instruction. The protection can be used to prevent data being written to the wrong place, which happens with conditions like boundary exceeding, incorrect pointers, stack overflow or corruption, and so forth. Reads from the protected registers are always allowed. TI recommends issuing an EDIS (or MEDIS) for protection once write for the protected registers are complete.