SFFSAY3 January   2026 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1 , TMCS1123 , TMCS1123-Q1 , TPS650362-Q1 , TPS650364-Q1 , TPS650365-Q1 , TPS650366-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Background
    2. 1.2 HW/SW FuSa Analysis Process
      1. 1.2.1 Item Definition
      2. 1.2.2 Functional Safety Goal
      3. 1.2.3 Functional Safety Concept
      4. 1.2.4 Technical Safety Concept
      5. 1.2.5 HW/SW Safety Requirement
      6. 1.2.6 Dependent‑failure Analysis
    3. 1.3 TI Collaterals
      1. 1.3.1 TI Components Category
      2. 1.3.2 FuSa Collaterals for Safety MCU
  5. 2FuSa Concepts of OBC System
    1. 2.1 Item Definition
      1. 2.1.1 Item Functions
      2. 2.1.2 System Boundaries
      3. 2.1.3 External Interfaces
      4. 2.1.4 Operation Modes
    2. 2.2 Functional Safety Goal
    3. 2.3 Functional Safety Concept
    4. 2.4 Technical Safety Concept
    5. 2.5 HW/SW Safety Requirement
    6. 2.6 Dependent‑Failure Analysis
  6. 3FuSa Components of OBC System
    1. 3.1 Components Overview
    2. 3.2 Microcontroller
      1. 3.2.1 CPU
      2. 3.2.2 ADC Sample
      3. 3.2.3 PWM Generation
      4. 3.2.4 CMPSS
      5. 3.2.5 Data Transmission
      6. 3.2.6 Fault Signal Monitor and Safe State Control
    3. 3.3 Power Management IC
      1. 3.3.1 MCU Monitor
      2. 3.3.2 Shutdown Sequence
      3. 3.3.3 Power Supply
    4. 3.4 System Basis Chips
      1. 3.4.1 CAN Communication
      2. 3.4.2 Supply Voltage Rail Monitoring
      3. 3.4.3 SPI/Processor Communication
      4. 3.4.4 Device Internal EEPROM
    5. 3.5 Power Supply and Supervisor
    6. 3.6 Gate Driver
    7. 3.7 Voltage Sensor
    8. 3.8 Current Sensor
    9. 3.9 Temperature Sensor
  7. 4Summary
  8. 5References

ADC Sample

High-performance analog blocks are integrated on the F29H859TU-Q1 MCU to further enable system consolidation. Three separate 12-bit SAR ADCs and Two separate 16-bit/12-bit selectable SAR ADCs provide precise and efficient management of multiple analog signals, which ultimately boosts system throughput. Four analog comparator modules provide continuous monitoring of input voltage levels for trip conditions. The main supported safety mechanisms for ADC are as follows.

  • DAC to ADC Loopback Check. Integrity of ADC can be checked by monitoring the DAC output using ADC. A set of predetermined voltage levels can be configured and output by DAC. These voltage levels can be measured by the ADC and cross checked against the expected value to verify the ADC are functioning properly.
  • ADC Input Signal Integrity Check. ADC input signal integrity can be checked using a mix of hardware and software runtime diagnostic on ADC conversions. A plausibility check of the input signal can be checked with the help of built-in hardware mechanisms and software configurable thresholds. The plausibility check of converted results can be checked by using an ADC post processing block.
  • Hardware Redundancy with ADC Safety Checker. Using multiple instances of the ADC to sample the same input and simultaneously perform the same operation followed by cross check of the output values. The hardware-based result safety checker module that automatically compares the results from primary and redundant ADCs once both the results are available.
  • Software Test of Function Including Error Tests. Support run functionality test or fault injection test on the ADC module and post processing block. A set of predetermined voltage levels can be provided on the ADC input pin by external circuit or internal DAC. The conversion result can be compared with expected value to check the functional correctness of ADC module and post processing block.
  • Logic Power on Self-Test. LPOST (Logic Power on Self-Test) provides high diagnostic coverage for the device at a transistor level during start-up and application time. LPOST utilizes Design for Test (DFT) structures inserted into the device for rapid execution of high-quality manufacturing tests, but with an internal test engine rather than external automated test equipment (ATE). The LPOST test is triggered by the BootROM based on the SECCFG user input.