SFFSAY3 January   2026 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1 , TMCS1123 , TMCS1123-Q1 , TPS650362-Q1 , TPS650364-Q1 , TPS650365-Q1 , TPS650366-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Background
    2. 1.2 HW/SW FuSa Analysis Process
      1. 1.2.1 Item Definition
      2. 1.2.2 Functional Safety Goal
      3. 1.2.3 Functional Safety Concept
      4. 1.2.4 Technical Safety Concept
      5. 1.2.5 HW/SW Safety Requirement
      6. 1.2.6 Dependent‑failure Analysis
    3. 1.3 TI Collaterals
      1. 1.3.1 TI Components Category
      2. 1.3.2 FuSa Collaterals for Safety MCU
  5. 2FuSa Concepts of OBC System
    1. 2.1 Item Definition
      1. 2.1.1 Item Functions
      2. 2.1.2 System Boundaries
      3. 2.1.3 External Interfaces
      4. 2.1.4 Operation Modes
    2. 2.2 Functional Safety Goal
    3. 2.3 Functional Safety Concept
    4. 2.4 Technical Safety Concept
    5. 2.5 HW/SW Safety Requirement
    6. 2.6 Dependent‑Failure Analysis
  6. 3FuSa Components of OBC System
    1. 3.1 Components Overview
    2. 3.2 Microcontroller
      1. 3.2.1 CPU
      2. 3.2.2 ADC Sample
      3. 3.2.3 PWM Generation
      4. 3.2.4 CMPSS
      5. 3.2.5 Data Transmission
      6. 3.2.6 Fault Signal Monitor and Safe State Control
    3. 3.3 Power Management IC
      1. 3.3.1 MCU Monitor
      2. 3.3.2 Shutdown Sequence
      3. 3.3.3 Power Supply
    4. 3.4 System Basis Chips
      1. 3.4.1 CAN Communication
      2. 3.4.2 Supply Voltage Rail Monitoring
      3. 3.4.3 SPI/Processor Communication
      4. 3.4.4 Device Internal EEPROM
    5. 3.5 Power Supply and Supervisor
    6. 3.6 Gate Driver
    7. 3.7 Voltage Sensor
    8. 3.8 Current Sensor
    9. 3.9 Temperature Sensor
  7. 4Summary
  8. 5References

CAN Communication

The following are functional safety mechanisms that cover the CAN communication.

  • CAN protocol: CAN protocol with CRC checksums implemented in the MCU detects and handles any communication errors
  • CAN bus fault diagnostics: The TCAN1164-Q1 provides advanced bus fault detection circuitry to monitor the CANH and CANL pins and determine if there is a short circuit to battery, short to ground, short to each other or open faults.
  • TSD: The TCAN1164-Q1 has thermal shutdown warning and thermal shutdown (TSD) protection to disable the CAN transceivers.
  • CAN bus short circuit limiter: this device limits the short-circuit current when a CAN bus line is shorted.

CAN TXD pin dominant state timeout: The device supports dominant state time out (DTO); the device prevents the local node from blocking network communication in the event of a hardware or software failure where TXD is held dominant (LOW) longer than the time out period.