SFFSAY3 January 2026 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1 , TMCS1123 , TMCS1123-Q1 , TPS650362-Q1 , TPS650364-Q1 , TPS650365-Q1 , TPS650366-Q1
This paper presents the FuSa analysis for OBC. Section 1 outlines the FuSa basics, general ISO 26262: 2018 workflow, and the TI tools that support FuSa development. Section 2 walks through the FuSa analysis example of single-stage OBC, starting with the item definition, deriving the safety goal, and then developing the FSRs, TSRs, and finally the HSRs and SSRs. Section 3 provides an overview of the key OBC elements and the safety functions, including MCU, gate driver, sensors and bias supply. The document is intended to give designers the essential information and resources needed to create OBC designs with FuSa.