SLAA450G April 2010 – April 2020
This bootloader is designed for use on a MSP430G2001, which is currently the smallest MSP430™ Value Line device member. However, it can be easily modified to fit other G2xx devices–required modifications are shown in following sections.
Figure 2. Functional Block Diagram, MSP430G2x01 For the BSL, the memory size matters:
RAM: 128 bytes
Flash: 512 bytes, one segment on MSP430G2001
Info A: 64 bytes minus 2-byte DCO calibration data for 1 MHz
Info B, C, D: 64 bytes each