SLAAE70B December 2022 – August 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Table 2-3 compares the features of different MSPM0 debugger and programmer tools recommended by TI, and Table 2-4 compares those interfaces.
| Feature | XDS110 | MSP-GANG1 | C-GANG |
|---|---|---|---|
| Type | Debugger | Programmer | Programmer |
| 2-wire SWD | Yes | Yes | Yes |
| BSL mode | Yes | Yes | Yes |
| MTB Trace | Yes | No | No |
| Supported by CCS, IAR and Keil | Yes | No | IAR, Keil |
| EnergyTrace technology (ET) | Yes | No | No |
| Number of simultaneous programming Targets | 1 | 8 | 6 |
| Stand alone or script based programming | Script based with UniFlash CLI | Yes | Yes |
| Stage | Development | Production | Production |
| Feature | SWD | ROM Bootloader (BSL) | Main Memory Bootloader Plug-in |
|---|---|---|---|
| Debug | Yes | No | No |
| Program | Yes | Yes | Yes |
| Required pins | 2 | 2 | Customizable |
| Protocol | 2-wire | UART or I2C | Customizable |
| Advantages | Fewer pins and traces than JTAG | Simplest programming interface | Supports customized BSL |