SLAAE70B December 2022 – August 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3215 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
MSPM0 MCUs are not limited to the previously listed TI tools and can take advantage of the broader Arm ecosystem. MSPM0 MCUs use an Arm Cortex-M0+ core and standard SWD programming interface so third-party Arm compatible tools are also options. The available tools include IAR i-jet, Keil ULINK, P&E Micro Cyclone, Lauterbach uTrace, and more.
SEGGER J-Link debug probes are possibly the most widely used line of debug probes available today and they bring this experience to their support of the MSPM0 MCU portfolio. With up to 3MB/s download speed to RAM and record breaking flashloaders, as well as the ability to set an unlimited number of breakpoints in the MCU flash memory, the J-Link debug probes optimize the debugging and flash programming experience.