SLAAE70B December 2022 – August 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3215 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
TI’s scalable portfolio of MSPM0 MCUs is based on the enhanced Arm® Cortex®-M0+ 32bit processor operating at speeds up to 80MHz. The Cortex-M0+ processor is the most energy-efficient Arm processor available for embedded applications. These cost-optimized MCUs offer pin-to-pin compatibility across a wide range of memory and package sizes as shown in Figure 1-1. Software development can be re-used across the entire MSPM0 portfolio. An overview of the MSPM0 MCUs and key features is shown in Table 1-1. Refer to the device-specific data sheet to learn more about additional device-specific features.
Figure 1-1 MSPM0 Portfolio| Feature | MSPM0Gx Series | MSPM0Lx Series | MSPM0Cx Series | MSPM0Hx Series |
|---|---|---|---|---|
| Core / Frequency | CM0+ / 80MHz | CM0+ / 32MHz | CM0+ / 24-32 MHz | CM0+ / 32MHz |
| Supply Voltage | 1.62V to 3.6V | 1.62V to 3.6V | 1.62V to 3.6V | 4.5V to 5.5V |
| Temperature | -40°C to 125°C | -40°C to 125°C | -40°C to 125°C | -40°C to 125°C |
| Memory | 512KB to 32KB | 256KB to 8KB | 64KB to 8KB | 4KB to 32KB |
| RAM | Up to 128KB | Up to 32KB | Up to 8KB | Up to 8KB |
| GPIO (max) | 94 | 73 | 45 | 45 |
Analog (max) | 2x 2-Msps 12-bit ADC 3x high-speed comparators 2x op amps 1x 12-bit DAC | 1x 1.68-Msps 12-bit ADC 1x high-speed comparator 2x op amps | 1x 1.68-Msps 12-bit ADC 1x high-speed comparator | 1x 1.6-Msps 12-bit ADC |
| Communication (max) | 3x SPI 3x I2C Fast+ 7x UART (2x LIN) 2x CAN-FD | 2x SPI 3x I2C Fast+ 5x UART (2x LIN) | 1x SPI 2x I2C Fast+ 3x UART (1x LIN) | 1x SPI 2x I2C Fast+ 3x UART (1x LIN) |
| Timers (max) | 7 | 5 | 4 | 5 |
| Advance Timers | Yes (2x) | Yes (1x) | Yes (1x) | Yes (1x) |
| Hardware Accelerator | Optional | N/A | N/A | N/A |
| Security (max) | CRC, TRNG, AES256 | CRC, TRNG, AES256 | CRC | CRC |
| Low power | Active: 123µA/MHz | Active: 106µA/MHz | Active: 100µA/MHz | Active: 125µA/MHz |
| Standby (RTC): 1.7µA | Standby: 1.1µA | Standby: 2.5µA | Standby: 3.6µA |