SLAAE70B December   2022  – August 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Trademarks
  3. 1MSPM0 Overview
    1. 1.1 Portfolio
    2. 1.2 Ecosystem
  4. 2MSPM0 Design Resources
    1. 2.1 Training Resources
      1. 2.1.1 MSP Academy
      2. 2.1.2 Precision Labs
    2. 2.2 Development Tools
      1. 2.2.1 Integrated Development Environments (IDEs)
      2. 2.2.2 SysConfig Code Generation Tools
      3. 2.2.3 Analog Config Tool
      4. 2.2.4 Compilers
      5. 2.2.5 Debugging and Programming Tools
        1. 2.2.5.1 Debuggers/Programmers
          1. 2.2.5.1.1 XDS110
          2. 2.2.5.1.2 MSP-GANG – TI Production Programmer
          3. 2.2.5.1.3 C-GANG
          4. 2.2.5.1.4 Segger J-Link and Other Third-Party Arm Debuggers
        2. 2.2.5.2 Software Programming Tools
          1. 2.2.5.2.1 Uniflash
          2. 2.2.5.2.2 Bootstrap Loader (BSL)
    3. 2.3 Embedded Software Resources
      1. 2.3.1 MSPM0 Software Development Kit (SDK)
        1. 2.3.1.1 Code Examples
        2. 2.3.1.2 Driver Library (DriverLib)
      2. 2.3.2 Real-Time Operating System (RTOS)
      3. 2.3.3 Subsystem Examples
    4. 2.4 Hardware Tools and EVMs
      1. 2.4.1 Development Boards
  5. 3MSPM0 Application Resources
    1. 3.1 Application Notes
    2. 3.2 Application-Specific Resources
  6. 4Acronyms and Definitions
  7. 5Revision History
XDS110

The TI XDS110 is the preferred debugger tool for the MSPM0 MCUs. The XDS110 enables microtrace buffer (MTB) on MSPM0 devices that support it. The XDS110 connects to the target board using a TI 20-pin connector (with multiple adapters for TI 14-pin and, Arm 10-pin and Arm 20-pin) and to the host PC through USB 2.0 High Speed (480 Mbps). The XDS110 also features two additional connections: the auxiliary 14-pin port connector that enables EnergyTrace technology, a full duplex UART port and four general-purpose I/Os, and the expansion 30-pin connector to connect the XDS110 EnergyTrace HDR add-on. MSPM0 LaunchPad kits also include embedded XDS-110 circuitry on board and can be used as programmers if needed.

 XDS110 Debug Probe Figure 2-2 XDS110 Debug Probe