SLAAE75B March   2023  – May 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. MSPM0L Hardware Design Checklist
  5. Power Supplies in MSPM0L Devices
    1. 2.1 Digital Power Supply
    2. 2.2 Analog Power Supply
    3. 2.3 Built-in Power Supply and Voltage Reference
    4. 2.4 Recommended Decoupling Circuit for Power Supply
  6. Reset and Power Supply Supervisor
    1. 3.1 Digital Power Supply
    2. 3.2 Power Supply Supervisor
  7. Clock System
    1. 4.1 Internal Oscillators
    2. 4.2 External Clock Output (CLK_OUT)
    3. 4.3 Frequency Clock Counter (FCC)
  8. Debugger
    1. 5.1 Debug Port Pins and Pinout
    2. 5.2 Debug Port Connection With Standard JTAG Connector
  9. Key Analog Peripherals
    1. 6.1 ADC Design Considerations
    2. 6.2 OPA Design Considerations
    3. 6.3 DAC Design Considerations
    4. 6.4 COMP Design Considerations
    5. 6.5 GPAMP Design Considerations
    6. 6.6 LCD Design Considerations
  10. Key Digital Peripherals
    1. 7.1 Timer Resources and Design Considerations
    2. 7.2 UART and LIN Resources and Design Considerations
    3. 7.3 I2C and SPI Design Considerations
  11. GPIOs
    1. 8.1 GPIO Output Switching Speed and Load Capacitance
    2. 8.2 GPIO Current Sink and Source
    3. 8.3 High Speed GPIOs
    4. 8.4 Open-Drain GPIOs Enable 5-V Communication Without a Level Shifter
    5. 8.5 Communicate With 1.8V Devices Without a Level Shifter
    6. 8.6 Unused Pins Connection
  12. Layout Guides
    1. 9.1 Power Supply Layout
    2. 9.2 Considerations for Ground Layout
    3. 9.3 Traces, Vias, and Other PCB Components
    4. 9.4 How to Select Board Layers and Recommended Stack-up
  13. 10Bootloader
    1. 10.1 Bootloader Introduction
    2. 10.2 Bootloader Hardware Design Considerations
      1. 10.2.1 Physical Communication interfaces
      2. 10.2.2 Hardware Invocation
  14. 11References
  15. 12Revision History

MSPM0L Hardware Design Checklist

Table 1-1 describes the main signal that needs to be checked during the MSPM0L hardware design process. The following sections give more details.

Table 1-1 MSPM0L Hardware Design Check List
Pin (1) Description Requirements
VDD Power supply positive pin Place 10µF and 100nF capacitors between VDD and VSS, and keep those part close to VDD and VSS.
VSS Power supply negative pin
VCORE Core voltage (typical: 1.35V) Connect a 470nF capacitor to VSS, do not supply any voltage or apply any external load to the VCORE pin.
NRST Reset pin Connect an external 47kΩ pullup resistor with a 10nF pulldown capacitor.
ROSC External reference resistor pin
  • Connect an external 100kΩ ±0.1% 25-ppm resistor to VSS to enable high SYSOSC accuracy if needed.
  • Keep open is OK if does not have high accuracy requirement for SYSOSC.
VREF+ Voltage reference power supply for external reference input
  • When using VREF+ and VREF- to bring in an external voltage reference for analog peripherals such as the ADC, a decoupling capacitor must be placed on VREF+ to VREF-/GND with a capacitance based on the external reference source.
  • Keeping this open is permitted if external voltage reference is not used.
VREF- Voltage reference ground supply for external reference input
SWCLK Serial wire clock from debug probe Internal pulldown to VDD; does not require any external part.
SWDIO Bidirectional (shared) serial wire data Internal pullup to VSS; does not require any external part.
PA0, PA1 Open-drain I/O Pull-up resistor required for output high
PA18 Default BSL invoke pin Keep pulled down to avoid entering BSL mode after reset. The BSL invoke pin can be remapped.
PAx (exclude PA0, PA1) General-purpose I/O Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup or pulldown resistor.
OPAx_IN0-(2) OPAx inverting terminal input 0 This pin is high-impedance; does not need any external part if unused.
For any unused pin with a function that is shared with general-purpose I/O, follow the "PAx" unused pin connection guidelines.
MSPM0L134x only

TI recommends connecting a combination of a 10μF and a 0.1nF low-ESR ceramic decoupling capacitor to the VDD and VSS pins . Higher-value capacitors can be used but can impact supply rail ramp-up time. Decoupling capacitors must be placed as close as possible to the pins that they decouple (within a few millimeters).

The NRST reset pin is required to connect an external 47kΩ pullup resistor with a 10nF pulldown capacitor.

The SYSOSC frequency correction loop (FCL) circuit utilizes an external 100kΩ resistor, populated between the ROSC pin and VSS, to stabilize the SYSOSC frequency by providing a precision reference current for the SYSOSC. This resistor is not required if the SYSOSC FCL is not enabled.

A 0.47µF tank capacitor is required for the VCORE pin and must be placed close to the device with minimum distance to the device ground.

For 5V-tolerant open drain (ODIO), a pullup resistor is required to output high, this is required for I2C and UART functions if the ODIO are used.

 MSPM0L Typical Application
                Schematic Figure 1-1 MSPM0L Typical Application Schematic