SLAAE75B March 2023 – May 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
The MSPM0L series devices use a 3.3V logic level (excluding ODIO). To communicate with 1.8V devices without an external level shifter device, Figure 8-2 shows a suggested circuit for interfacing with a 1.8V device.
Figure 8-2 Suggested Communication
Circuit With 1.8V DeviceTwo MOSFETs are used in this circuit. Check the VGS to verify this MOSFET be able to fully turn on with a low RDS(on): for a 1.8V device, use less than 1.8V VGS MOSFET. However, do not use a VGS MOSFET that is too low, as this causes the MOSFET to turn on at a very small voltage (MCU logic judges it as 0), resulting in a communication logic error.