SLAAE75B March 2023 – May 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
Timers are one of the most basic and important modules in any MCU, and this resource is used in all applications. This can be used to process tasks regularly, delay, output PWM waveforms to drive o devices, detect the width and frequency of external pulses, simulate waveform outputs, and more.
The MSPM0 L series MCU includes general propose timer module: TIMG. That can be used for a variety of functions, including measuring the input signal edge and period (capture mode) or generating output waveforms (compare mode output) like PWM signals. A summary of the different features and configurations of each timer is shown in the Table 7-1.
| Instance | Power Domain | Counter Resolution | Prescaler | Repeat Counter | CCP Channels | Phase Load | Shadow Load | Pipelined CC | Dead band | Fault Handler | QEI |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TIMG0 | PD0 | 16-bit | 8-bit | - | 2 | - | - | - | - | - | - |
| TIMG1 | PD0 | 16-bit | 8-bit | - | 2 | - | - | - | - | - | - |
| TIMG2 | PD0 | 16-bit | 8-bit | - | 2 | - | - | - | - | - | - |
| TIMG3 | PD0 | 16-bit | 8-bit | - | 2 | - | - | - | - | - | - |
| TIMG4 | PD0 | 16-bit | 8-bit | - | 2 | - | Yes | Yes | - | - | - |
| TIMG5 | PD0 | 16-bit | 8-bit | - | 2 | - | Yes | Yes | - | - | - |
| TIMG6 | PD1 | 16-bit | 8-bit | - | 2 | - | Yes | Yes | - | - | - |
| TIMG7 | PD1 | 16-bit | 8-bit | - | 2 | - | Yes | Yes | - | - | - |
| TIMG8 | PD0 | 16-bit | 8-bit | - | 2 | - | - | - | - | - | Yes |
| TIMG9 | PD0 | 16-bit | 8-bit | - | 2 | - | - | - | - | - | Yes |
| TIMG10 | PD1 | 16-bit | 8-bit | - | 2 | - | - | - | - | - | Yes |
| TIMG11 | PD1 | 16-bit | 8-bit | - | 2 | - | - | - | - | - | Yes |