SLAAE75B March   2023  – May 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. MSPM0L Hardware Design Checklist
  5. Power Supplies in MSPM0L Devices
    1. 2.1 Digital Power Supply
    2. 2.2 Analog Power Supply
    3. 2.3 Built-in Power Supply and Voltage Reference
    4. 2.4 Recommended Decoupling Circuit for Power Supply
  6. Reset and Power Supply Supervisor
    1. 3.1 Digital Power Supply
    2. 3.2 Power Supply Supervisor
  7. Clock System
    1. 4.1 Internal Oscillators
    2. 4.2 External Clock Output (CLK_OUT)
    3. 4.3 Frequency Clock Counter (FCC)
  8. Debugger
    1. 5.1 Debug Port Pins and Pinout
    2. 5.2 Debug Port Connection With Standard JTAG Connector
  9. Key Analog Peripherals
    1. 6.1 ADC Design Considerations
    2. 6.2 OPA Design Considerations
    3. 6.3 DAC Design Considerations
    4. 6.4 COMP Design Considerations
    5. 6.5 GPAMP Design Considerations
    6. 6.6 LCD Design Considerations
  10. Key Digital Peripherals
    1. 7.1 Timer Resources and Design Considerations
    2. 7.2 UART and LIN Resources and Design Considerations
    3. 7.3 I2C and SPI Design Considerations
  11. GPIOs
    1. 8.1 GPIO Output Switching Speed and Load Capacitance
    2. 8.2 GPIO Current Sink and Source
    3. 8.3 High Speed GPIOs
    4. 8.4 Open-Drain GPIOs Enable 5-V Communication Without a Level Shifter
    5. 8.5 Communicate With 1.8V Devices Without a Level Shifter
    6. 8.6 Unused Pins Connection
  12. Layout Guides
    1. 9.1 Power Supply Layout
    2. 9.2 Considerations for Ground Layout
    3. 9.3 Traces, Vias, and Other PCB Components
    4. 9.4 How to Select Board Layers and Recommended Stack-up
  13. 10Bootloader
    1. 10.1 Bootloader Introduction
    2. 10.2 Bootloader Hardware Design Considerations
      1. 10.2.1 Physical Communication interfaces
      2. 10.2.2 Hardware Invocation
  14. 11References
  15. 12Revision History

Debug Port Connection With Standard JTAG Connector

Figure 5-3 shows the connection between MSPM0L family MCU SWD debug port with the standard JTAG connector.

 JTAG and MSPM0L Connection Figure 5-3 JTAG and MSPM0L Connection

For MSPM0L device, use XDS110 to implement debug/download function. Here, list the contents of the XDS110 and provides instruction on installing the hardware.

Standard XDS110

Purchase a standard XDS110 on ti.com. Figure 5-4 shows a high-level diagram of the major functional areas and interfaces of the XDS110 probe.

 XDS110 Probe High-Level Block Diagram Figure 5-4 XDS110 Probe High-Level Block Diagram

More standard XDS110 information, see the XDS110 Debug Probe User's Guide.

Lite XDS110 (MSPM0 LaunchPad™ kit)

The MSPM0 LaunchPad kit include the XDS110-ET (Lite) circuit. Use this debugger to download the firmware into MSPM0 device. Figure 5-5 shows the XDS110-ET circuit.

There are two probes in XDS110-ET:

2.54mm probe: This port supports the SWD protocol and includes a 5V or 3.3V power supply. Connect the SWDIO SWCLK 3V3 GND to the board and download firmware into the MSPM0L device.

This probe supports EnergyTrace™ technology so a user can use this circuit to measure power consumption precisely in real time.

More information on EnergyTrace technology, visit the EnergyTrace Technology tool page.

 XDS110-ET Circuit Figure 5-5 XDS110-ET Circuit

10-pin probe: This port supports the JTAG and SWD protocols and include a 3.3V power supply. Use the 10-pin cable to connect the board and XDS110-ET and download firmware into the MSPM0L device. Figure 5-6 show the 10-pin cable.

 Arm Standard 10-Pin Cable Figure 5-6 Arm Standard 10-Pin Cable
Note:
  • Standard XDS110 support level shift for debug ports, XDS110-ET just support 3.3V probe level.
  • TI does not recommend using the XDS110 to power other devices except the MSPM0L MCU. The XDS110 integrates an LDO with limited current drive capability.
  • XDS110-ET 2.54mm probe does not support the JTAG protocol.
  • XDS110-ET 10-pin probe does not support EnergyTrace technology.