SLAAEC6A October 2023 – January 2024
A short to VBAT test requires an external voltage source connected to VBAT through J26 or onboard VBAT through J27. If onboard VBAT is used, populate the J47 pin 1-2 jumper to enable the U4 switch regulator.
Figure 2-16 VBAT Connection
Figure 2-17 Short to VBAT Diagnostic Test
Setup